Overview
Description
The NP60N04PDK is N-channel MOS Field Effect Transistors designed for high current switching applications.
Features
- Super low on-state resistance RDS(on) = 3.95 mΩ MAX. (VGS = 10 V, ID = 30 A)
- Low Ciss: Ciss = 2450 pF TYP. (VDS = 25 V)
- Logic level drive type
- Designed for automotive application and AEC-Q101 qualified
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 272 KB | |
Guide | PDF 796 KB | |
Product Reliability Report | PDF 226 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Product Options
Applied Filters: