Skip to main content

Overview

Description

The ISL72026BSEH is a radiation tolerant 3. 3V CAN transceiver that is compatible with the ISO11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments. The transceiver can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps per the ISO11898-2 specification. It was designed to operate over a common-mode range of -7V to +12V with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a listen mode feature and loopback test capability. Receiver (Rx) inputs feature a full fail-safe design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven. The ISL72026BSEH is available in an 8 Ld hermetic ceramic flatpack and die form that operate across the temperature range of -55°C to +125°C. The logic inputs are tolerant with 5V systems. Other CAN transceivers available are the ISL72027BSEH and ISL72028BSEH.

Features

  • Electrically screened to SMD 5962-15228
  • ESD protection on all pins 4kV HBM
  • Compatible with ISO11898-2
  • Operating supply range: 3.0V to 3.6V
  • Bus pin fault protection to ±20V
  • Undervoltage lockout
  • Cold spare: powered down devices/nodes will not affect active devices operating in parallel
  • Three selectable driver rise and fall times
  • Glitch free bus I/O during power-up and power-down
  • Full fail-safe (open, short, terminated/undriven) receiver
  • Hi Z input allows for 120 nodes on the bus
  • High data rates up to 5Mbps
  • Quiescent supply current: 7mA (maximum)
  • Listen mode supply current: 2mA (maximum)
  • -7V to +12V common-mode input voltage range
  • 5V tolerant logic inputs
  • Thermal shutdown
  • Radiation acceptance testing
    • HDR (50-300rad(Si)/s): 100krad(Si)
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness (see SEE report for details) - SEL/B immune to LETTH: 86.4MeV•cm2/mg

Comparison

Applications

  • Satellites and aerospace communications
  • Telemetry data processing
  • High-end industrial and harsh environments

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 314 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: