Skip to main content

Overview

Description

The FS3000 is a surface-mount type air velocity module utilizing a MEMS thermopile-based sensor. The FS3000 features a digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.

The FS3000 features a compact design fit for low profile enclosures.

Features

  • Robust “solid” isolation technology
  • Resistant to surface contamination
  • Resistant to vibration and pressure shock
  • Low power application
  • Digital output: I2C
  • Supply voltage: 3.3V 
  • Module operating temperature range: 0°C to +85°C 

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 364 KB
End Of Life Notice PDF 748 KB
Application Note PDF 135 KB
Product Brief PDF 236 KB
4 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training