Skip to main content

Overview

Description

The PS2381-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is mounted in a plastic 4-LSOP (Long Mini-Flat Small Outline Package) for high density applications. The package has shield effect to cut off ambient light.

Features

  • Operating ambient temperature: 115°C
  • Isolation distance (0.4 mm MIN.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • 4-pin LSOP (Long Mini-Flat Small Outline Package) type
  • High-speed switching (tr = 4 μs TYP., tf = 5 μs TYP.)
  • Embossed tape product: PS2381-1-F3: 3 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved (EN 60065, EN 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option) CQC approved (GB8898, GB4943)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.15 MB
Product Reliability Report PDF 185 KB
Brochure PDF 4.60 MB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: