Skip to main content

Overview

Description

The PS8352AL2 is an optically coupled isolation amplifier that uses an IC with a high-accuracy sigma-delta A/D converter and an AlGaAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a high-accuracy D/A converter on the output side. The PS8352AL2 is designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity). The PS8352AL2 is designed for current and voltage sensing.

Features

  • Non-linearity (NL200 = 0.35% MAX.)
  • High common mode transient immunity (CMTI = 10 kV/μs MIN.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Gain tolerance (G = 7.92 to 8.08 (±1%)) Gain: 8 V/V TYP.
  • Package: 8-pin DIP lead bending type for long creepage distance for surface mount (L2)
  • Embossed tape product: PS8352AL2-E3: 2 000 pcs/reel
  • Pb-Free product
  • Safety standards
    UL approved: UL1577, Double protection
    CSA approved: CAN/CSA-C22.2 62368-1, Reinforced insulation
    VDE approved: DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 536 KB 日本語
Brochure PDF 4.60 MB 日本語
Application Note PDF 139 KB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 185 KB
Product Advisory PDF 151 KB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 957 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: