Skip to main content

Overview

Description

The ISL97901 is a highly efficient four channel, 1. 5A sequential LED driver powered from a single-cell Li-ion battery, or regulated input voltage up to 5. 5V. The ISL97901 incorporates an independent current controlled driving mechanism for each of the LEDs to allow accurate brightness control. The ISL97901 also utilizes a buck-boost converter to ensure optimum output voltage is maintained for a wide variety of LED forward voltages. The ISL97901's highly integrated and efficient power conversion core operates at well over 90% efficiency across a wide range of operating conditions. The power conversion core implements a proprietary algorithm that allows seamless transitions and glitch-free operation between the buck and the boost modes as the battery voltage drops during operation. The ISL97901 provides I/O pins to interface with Intersil's optical sensor IC's for white balance control. White balance is achieved by closing the opto-electrical loop which allows for LED light output to get calibrated against preset target values. The ISL97901 can also be configured to run in an open-loop manner if real-time white balance control is not desired. In this case, the LED currents are set by the internal registers.

Features

  • Buck-Boost Based LED Driver
  • RGB, RGGB or RGBW Color Sequencing
  • Up to 1.5A Output Current
  • Photo Detector Feedback Interface
  • Dual Green LED Drive Support
  • Closed-Loop White Balancing Dynamic Current Scaling
  • Standby Current less than 70µA
  • I2C Interface
  • 150mV Feedback Voltage Reference for Current Regulation to Maximize Efficiency
  • 2.5MHz Switching Frequency
  • Programmable Output Voltage for each LED
  • Dynamic Headroom Management
  • Internal Current Setting Registers
  • Ambient Temperature Range: 0°C to +70°C
  • Pb-Free (RoHS Compliant)

Comparison

Applications

  • LED-Based Pico Projector In Mobile Phones
  • Stand Alone Pico Projectors
  • Tri-Stimulus Display Drivers
  • Other Handheld Display Drivers

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: