Skip to main content

Overview

Description

The ISL78100 is a high-power LED backlight driver with an integrated 36V FET designed to drive up to 8 high-power LEDs in series. The PWM converter runs from an internally generated 1MHz clock. With efficiencies over 90%, the regulator provides tight control of LED current and may be configured in either boost or buck topologies, allowing from 3 to 8 series diodes to be driven from wide input voltages. LED light level may be controlled either by:

  1. LED DC bias current set via the LEVEL pin, or
  2. External low frequency PWM control via the ENABLE/PWM pin.
In both control modes, optional over-temperature thermal protection of the LED reduces the LED DC bias current above an adjustable set temperature, protecting the LED from thermal damage. An optional fault monitor drives an external FET between the input supply and inductor, providing short circuit current protection for the LED and inductor as well as load dump protection for automotive applications. For low cost applications the pass transistor may be omitted and the fault pin bypassed. The ISL78100 is packaged in a 20 Ld 4mmx4mm QFN package and is specified for operation over the -40°C to +105°C temperature range.

Features

  • Drives 3 to 8 high-power LEDs in series, up to 32V
  • 2.7V to 16V input voltage range
  • Boost or Buck configurable switch
  • 3A integrated FET
  • Automotive load dump protection
  • Light output temperature compensation
  • LED over-temperature protection
  • LED disconnect
  • PWM/analog light level control
  • Small, 20 Ld 4mmx4mm QFN package
  • AEC-Q100 Compliant
  • Pb-free (RoHS compliant)

Comparison

Applications

  • Automotive display backlighting
  • Automotive LED lighting

Documentation

Type Title Date
Datasheet PDF 1.27 MB
Product Change Notice PDF 264 KB
Product Advisory PDF 363 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: