Skip to main content

Overview

Description

The NP33N06YDG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Low on-state resistance RDS(on) = 14 mΩ MAX. (VGS = 10 V, ID = 16.5 A)
  • Low Ciss: Ciss = 2600 pF TYP. (VDS = 25 V, VGS = 0 V)
  • Logic level drive type
  • Designed for automotive application and AEC-Q101 qualified
  • Small size package 8-pin HSON

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 223 KB
Guide PDF 796 KB
Application Note PDF 3.23 MB 日本語
Product Reliability Report PDF 223 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: