Skip to main content

Overview

Description

The NP20P06YLG is P-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Low on-state resistance RDS(on) = 47 mΩ MAX. (VGS = –10 V, ID = –10 A) RDS(on) = 64 mΩ MAX. (VGS = –5 V, ID = –10 A) RDS(on) = 70 mΩ MAX. (VGS = –4.5 V, ID = –10 A)
  • Logic level drive type
  • Gate to Source ESD protection diode built in
  • Designed for automotive application and AEC-Q101 qualified

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 120 KB
Guide PDF 796 KB
Application Note PDF 3.23 MB 日本語
Product Reliability Report PDF 222 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: