Skip to main content

Overview

Description

The NP180N055TUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Super low on-state resistance RDS(on) = 1.40 mΩ MAX. (VGS = 10 V, ID = 90 A)
  • Low Ciss: Ciss = 10700 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 264 KB
Guide PDF 796 KB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: