Skip to main content

Overview

Description

The RMLV0808BGSB is a family of 8-Mbit static RAMs organized 1, 048, 576-word × 8-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0808BGSB has realized higher density, higher performance and low power consumption. The RMLV0808BGSB offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 44pin TSOP (II).

Features

  • Single 3V supply: 2.4V to 3.6V
  • Access time: Power supply voltage from 2.7V to 3.6V: 45ns (max.) Power supply voltage from 2.4V to 2.7V: 55ns (max.)
  • Current consumption: Standby: 0.45µA (typ.)
  • Equal access and cycle times
  • Common data input and output Three state output
  • Directly TTL compatible All inputs and outputs
  • Battery backup operation

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 317 KB 日本語
Guide PDF 182 KB 日本語
Guide PDF 1.27 MB 日本語
Product Reliability Report PDF 202 KB
Product Change Notice PDF 1.22 MB 日本語
Package Outline Drawing PDF 79 KB
Product Change Notice PDF 818 KB 日本語
Product Change Notice PDF 482 KB 日本語
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: