Skip to main content

Overview

Description

The ICL7665S super CMOS micropower Over/Under voltage detector contains two low power, individually programmable voltage detectors on a single CMOS chip. Requiring typically 3μA for operation, the device is intended for battery-operated systems and instruments which require high or low voltage warnings, settable trip points, or fault monitoring and correction. The trip points and hysteresis of the two voltage detectors are individually programmed via external resistors. An internal bandgap type reference provides an accurate threshold voltage while operating from any supply in the 1. 6V to 16V range. The ICL7665S, super programmable Over/Under voltage detector is a direct replacement for the industry standard. The ICL7665B offering wider operating voltage and temperature ranges, improved threshold accuracy (ICL7665SA), and temperature coefficient, and guaranteed maximum supply current. All improvements are highlighted in the electrical characteristics section. All critical parameters are guaranteed over the entire commercial and industrial temperature ranges.

Features

  • Guaranteed 10µA maximum quiescent current over-temperature
  • Guaranteed wider operating voltage range over entire operating temperature range
  • 2% threshold accuracy (ICL7665SA)
  • Dual comparator with precision internal reference
  • 100ppm/°C temperature coefficient of threshold voltage
  • 100% tested at 2V
  • Output current sinking ability: Up to 20mA
  • Individually programmable upper and lower trip voltages and hysteresis levels
  • Pb-Free available (RoHS Compliant)

Comparison

Applications

  • Pocket pagers
  • Portable instrumentation
  • Charging systems
  • Memory power back-up
  • Battery operated systems
  • Portable computers
  • Level detectors

Documentation

Type Title Date
Datasheet PDF 760 KB
Price Increase Notice PDF 208 KB
End Of Life Notice PDF 222 KB
White Paper PDF 295 KB
End Of Life Notice PDF 200 KB
Product Change Notice PDF 152 KB
Product Change Notice PDF 86 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: