Overview
Description
The ISL8216M is a simple and easy to use, high voltage DC/DC module and is ideal for a wide variety of applications. It eliminates design and manufacturing risks while dramatically improving time to market. The simplicity is in the Off-The-Shelf unassisted implementation. All you need is the ISL8216M, input and output capacitors, and one resistor to program the output voltage and you have a complete high voltage power design ready for the market. The ISL8216M is packaged in a thermally enhanced, compact (15mm×15mm×3. 6mm) over-molded High-Density Array (HDA) Package, which permits full load operation without heat sink or fans. The package is suitable for automated assembly by standard surface mount equipment. The small amount of external components reduce the PCB to a component layer and a simple ground layer.
Features
- Complete switch mode power supply in one package
- Wide input voltage range: 10V to 80V
- Output current 4A
- Programmable soft-start
- Compliant with EN 55022 Class B (see AN1907)
- SYNC and adjustable frequency 200kHz to 600kHz
- Single resistor sets VOUT +2.5V up to +30V
- Setpoint accuracy ±1.5%
- Programmable overcurrent protection
- RoHS compliant with exemption
- Small footprint, low profile (15mm×15mm×3.6mm)
Comparison
Applications
- Servers
- 48V telecom and datacom applications
- 12V and 42V automotive and industrial equipment
- Distributed power converters and point-of-load (POL)
- regulation
- General purpose step-down DC/DC
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.71 MB | |
Product Change Notice | PDF 119 KB | |
End Of Life Notice | PDF 215 KB | |
White Paper | PDF 295 KB | |
Other | PDF 1.22 MB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: