Skip to main content

Overview

Description

The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power. The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.

Features

  • DC/DC Synchronous rectification type step-down DC/DC Auto PFM mode Battery backup circuit (RAA23014x) Input voltage range: 7V to 28V Output voltage range: 0.8V to 6V Maximum output current: 3A Shutdown current: 1uA (typ.) Switching frequency: 1.1MHz (fixed) Soft start: 2ms (fixed) Integrated power MOSFETs Discharge circuit Internal phase compensator
  • Protection circuit Short circuit protection (latch type) Thermal shutdown circuit: 165°C (typ.) Under voltage lockout circuit (recovery type)
  • Package 16-pin HTSSOP (RAA23014x) 8-pin HLSOP (RAA23015x)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 815 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 1.46 MB 日本語
Technical Update PDF 112 KB 日本語
Application Note PDF 1.21 MB
Application Note PDF 1.30 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: