The R2A20112A controls a boost converter to provide an active power factor correction. The R2A20112A adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Interleaving function improves ripple current on input or output capacitor by 180 degrees phase shift. Soft-star, the feedback loop short detection, two mode over-voltage-protection, over-current-protection, Over current ON/OFF timer protection for boost Diode short and slave ZCD open detection are built in the R2A20112A, and can constitute a power supply system of high reliability with few external parts.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
R2A20112ASP#W0 circleActive Samples Available |
SOP | 1.64 | Get Samples, |