Skip to main content

Overview

Description

R2A20135 is LED lighting controller IC with dimming function. High accuracy LED current feed-back system makes more efficient LED performance. With non-Isolation step-down control makes it possible to reduce external parts and realize high power factor and efficiency. Moreover, this IC builds in the dimming function and can control many types dimming mode such as Triac, PWM, and DC dimming. Switching mode can chosen Zero Current detect Mode or Fixed Frequency Mode according to the required features. By the Constant On Time control, both modes have power factor correct function. Zero Current detect Mode is better performance for noise immunity, and Fixed Frequency Mode is for power factor correction and THD.

Features

  • Absolute Maximum Ratings Supply voltage Vcc: 24 V Junction temperature Tj: –40 to +150°C
  • Electrical characteristics UVLO operating start voltage VH: 12 V ± 0.8 V UVLO operating shutdown voltage VL: 9.2 V ± 0.7 V UVLO hysteresis voltage Hysuvl: 2.8 V ± 0.7 V
  • Functions Dimming function (Triac, PWM, DC dimming) Zero current detection mode (when Rrt is OPEN) Fixed frequency mode (when Rrt is connected by GND) Adjustable switching frequency (when Rrt is connected by GND) Package lineup: Pb-free SOP-8 (JEDEC)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 284 KB 日本語
Application Note PDF 589 KB 日本語
Application Note PDF 416 KB 日本語
Application Note PDF 103 KB 日本語
Flyer PDF 2.22 MB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: