DAQ on a Stick with Honeywell Pressure Sensor Kit
The DAQ on a Stick with Honeywell Pressure Sensor uses Renesas' data acquisition (DAQ) on a stick reference design with Honeywell's NBP Series-Uncompensated/Unamplified...
The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0. 2% accurate reference. The ISL21010 provides up to 25mA output current sourcing with low 150mV dropout voltage. Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery powered applications.
The DAQ on a Stick with Honeywell Pressure Sensor uses Renesas' data acquisition (DAQ) on a stick reference design with Honeywell's NBP Series-Uncompensated/Unamplified...
The DAQ on a Stick Renesas Strain Gauge is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference...
This reference design shows the operation of Renesas' precision products in a temperature sensor application. The application uses Renesas' data acquisition (DAQ) on a...
The DAQ on a Stick Renesas Thermocouple is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference...
The DAQ on a Stick Strain Gauge with Programmable In-Amp is one of a series of reference designs highlighting Renesas' precision products with different...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: