Overview
Description
The HFA3101 is an all NPN transistor array configured as a Multiplier Cell. Based on Intersil's bonded wafer UHF-1 SOI process, this array achieves very high fT (10GHz) while maintaining excellent hFE and VBE matching characteristics that have been maximized through careful attention to circuit design and layout, making this product ideal for communication circuits. For use in mixer applications, the cell provides high gain and good cancellation of 2nd order distortion terms.
Features
- Pb-free Available as an Option
- High Gain Bandwidth Product (fT) 10GHz
- High Power Gain Bandwidth Product 5GHz
- Current Gain (hFE) 70
- Low Noise Figure (Transistor) 3.5dB
- Excellent hFE and VBE Matching
- Low Collector Leakage Current <0.01nA
- Pin to Pin Compatible to UPA101
Comparison
Applications
- Balanced Mixers
- Multipliers
- Demodulators/Modulators
- Automatic Gain Control Circuits
- Phase Detectors
- Fiber Optic Signal Processing
- Wireless Communication Systems
- Wide Band Amplification Stages
- Radio and Satellite Communications
- High Performance Instrumentation
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.21 MB | |
Price Increase Notice | PDF 257 KB | |
Price Increase Notice | PDF 227 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 357 KB | |
Application Note | PDF 299 KB | |
Application Note | PDF 204 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: