Overview
Description
The ISL24858 is a programmable reference voltage generator for TFT-LCDs featuring ultra-low power operation. The ISL24858 contains an I2C programmable, 10-bit, 14-channel gamma reference voltage generator with buffered outputs, a 10-bit programmable VCOM calibrator, a high output current VCOM amplifier, and internal EEPROM to store all reference voltage data. The EEPROM features an endurance of 10, 000 write cycles. Combining gamma and VCOM reference voltage generators with low power operation and EEPROM, the ISL24858 provides a complete reference voltage solution ideal for tablet, monitor, and mobile TFT-LCD applications. The ISL24858 is available in a super thin 28 Ld 4x5mm X2QFN thermally enhanced package. It is specified for operation over the -40°C to +105°C ambient temperature range.
Features
- 15-Channel Reference Voltage Outputs, I2C Programmable:
- 14-Channel Gamma References, 10-bit Resolution with Buffered Outputs
- 1-Channel VCOM Calibrator with 10-bit Resolution
- High Output Current VCOM Amplifier
- Ultra-low Power Operation, Ideal for Tablet and Mobile Applications: Typical Quiescent Power, 12mW @ 8V AVDD
- EEPROM Endurance: 10,000 Write Cycles - Read/Write Capable Over 2.25V to 3.6V DVDD Range
- 6.3V to 19V Analog Supply Operating Range
- 2.25V to 3.6V Digital Supply Operating Range
- 28 Ld 4x5mm Super Thin X2QFN Package
- Pb-free (RoHS Compliant)
Comparison
Applications
- Tablet, Notebook, Monitor TFT-LCD
- Mobile - 2D/3D TFT-LCD
- General-Purpose Reference Voltage Generator
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.06 MB | |
Datasheet - Short-Form | PDF 199 KB | |
Product Advisory | PDF 414 KB | |
Application Note | PDF 564 KB | |
Application Note | PDF 357 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: