Dual Micropower, Chopper-Stabilized, RRIO Operational Amplifier Evaluation Board
The ISL28233SOICEVAL1Z evaluation board contains the circuitry needed to evaluate the high performance of the ISL28233 chopper-stabilized op amp. The ISL28233...
The ISL28233 is a dual micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Its low supply current of 18µA and wide input range enable the ISL28233 to be an excellent general purpose op amp for a wide range of applications. This op amp is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28233 is available in 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages and operates over the temperature range of -40 °C to +125 °C.
The ISL28233SOICEVAL1Z evaluation board contains the circuitry needed to evaluate the high performance of the ISL28233 chopper-stabilized op amp. The ISL28233...
The DAQ on a Stick Strain Gauge with Programmable In-Amp is one of a series of reference designs highlighting Renesas' precision products with different...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: