Low-Side, Bidirectional, Precision Current Sense Op Amp Evaluation Board
The ISL28130ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing for up to 10A of current. The evaluation board uses a 1mΩ...
ISL28134 は2.25V ~ 6.0V および±1.125V ~ ±3.0V のシングルおよびデュアル電源動作に最適化された、チョッパ安定化ゼロ・ドリフト・オペアンプです。自動補正回路を使用して、非常に低い入力オフセット電圧、ドリフト、0.1Hz以下の1/fノイズコーナーの低減を実現しています。ISL28134は、超低オフセット電圧、オフセット温度ドリフト、広利得帯域幅、レール・ツー・レール入出力スイングを実現しながら、消費電力を最小に抑えており、圧力、温度、医療用、ひずみゲージ、慣性センサなどのアナログフロントエンドのセンサ信号をµVレベルまで増幅するのに適しています。-40℃~+85℃の産業用温度範囲と-40℃~+125℃の全産業用温度範囲で高い安定性を持つ標準的なアンプで使用できます。業界標準のピンアウトSOICとSOT-23パッケージで提供されます。
The ISL28130ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing for up to 10A of current. The evaluation board uses a 1mΩ...
The ISL28133CSENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current...
The ISL28133ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current...
The ISL28134ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current...
The ISL28134SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28134 low-noise chopper-stabilized op amp. The evaluation board contains the...
The DAQ on a Stick with Honeywell Pressure Sensor uses Renesas' data acquisition (DAQ) on a stick reference design with Honeywell's NBP Series-Uncompensated/Unamplified...
The DAQ on a Stick Renesas Strain Gauge is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference...
The DAQ on a Stick Renesas Thermocouple is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
適用されたフィルター