Skip to main content

Overview

Description

The µPC319 is a precision High-Speed dual comparator designed to operate over a wide range of supply voltage down to a 5 V logic supply and ground. Further advantage, they have excellent input characteristics and direct drive capability to all the popular logic families.

Features

  • Operate from single 5 V supply
  • Typically 80 ns response time at ±15 V
  • Open collector output
  • Minimum fan-out of 2 each side (TTL)
  • High common mode slew rate

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: