Skip to main content

Overview

Description

µPC277GR-9LG, µPC277MP-KAA, µPC393GR-9LG are dual comparators designed to operate under single power supply. Features include low-voltage operation, common-mode input voltage range from V− (GND) level, open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC277GR-9LG, µPC277MP-KAA are designed for extended temperature and suited for wide operating ambient temperature application, while µPC393GR-9LG are designed for general purposes application. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, µPC177GR-9LG and µPC339GR-9LG with the same circuit configuration are also available.

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 17 nA (TYP.)
  • Voltage Gain: 200000 (TYP.)
  • Pulse Response Time: 1.8 µs (TYP.)
  • Output Sink Current: 16 mA (TYP.)
  • A wired OR is possible as the output is an open collector.
  • Low Voltage Operation: V + - V - : +2 ~ +32 V
  • Small Package (The mounting area is reduced by 40% or 66% compared to conventional 8-pin plastic SOP, as shown in the table below)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 523 KB 日本語
Training PDF 258 KB
Training PDF 325 KB
Product Reliability Report PDF 138 KB
Product Reliability Report PDF 138 KB
Flyer PDF 1.11 MB 日本語 , 简体中文
Application Note PDF 357 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: