Skip to main content

Overview

Description

The IDT932S421 is a main clock synthesizer for CK410B+ generation Intel server platforms. The IDT932S421 is driven with a 14.318MHz crystal. It generates 4 CPU outputs up to 400MHz and 5 PCIe Gen2 PCI-Express clocks. The 48 MHz USB clock is an exact 48.000 MHz clock.

Features

  • 4 - 0.7V HCSL differential CPU pairs
  • 5 - 0.7V HCSL differential SRC pairs
  • 4 - PCI (33MHz) 3.3V LVTTL outputs
  • 3 - PCICLK_F, (33MHz) 3.3V LVTTL free-running outputs
  • 1 - 48MHz 3.3V LVTTL output
  • 2 - 14.318MHz 3.3V LVTTL outputs
  • Phase Jitter: PCIe Gen2 < 3.0ps rms
  • Phase Jitter: PCIe Gen1 <86ps peak-peak

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: