メインコンテンツに移動

概要

説明

The HD-6409/883 Manchester Encoder-Decoder (MED) is a High-Speed, low power device manufactured using self-aligned silicon gate technology. The device is intended for use in serial data communication, and can be operated in either of two modes. In the converter mode, the MED converts Nonreturn-to-Zero code (NRZ) into Manchester code and decodes Manchester code into Nonreturn-to-Zero code. For serial data communication, Manchester code does not have some of the deficiencies inherent in Nonreturn-to-Zero code. For instance, use of the MED on a serial line eliminates DC components, provides clock recovery, and gives a relatively high degree of noise immunity. Because the MED converts the most commonly used code (NRZ) to Manchester code, the advantages of using Manchester code are easily realized in a serial data link. In the Repeater mode, the MED accepts Manchester code input and reconstructs it with a recovered clock. This minimizes the effects of noise on a serial data link. A digital phase lock loop generates the recovered clock. A maximum data rate of 1MHz requires only 50mW of power. Manchester code is used in magnetic tape recording and in fiber optic communication, and generally is used where data accuracy is imperative. Because it frames blocks of data, the HD-6409/883 easily interfaces to protocol controllers.

特長

  • This Circuit is Processed in Accordance to MIL-STD- 883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Converter or Repeater Mode
  • Independent Manchester Encoder and Decoder Operation
  • Static to One Megabit/Sec Data Rate Guaranteed
  • Low Bit Error Rate
  • Digital PLL Clock Recovery
  • On Chip Oscillator
  • Low Operating Power: 50mW Typical at +5V
  • Available in 20 Lead Dual-In-Line and 20 Pad LCC Package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 270 KB
製品変更通知 PDF 323 KB
製品アドバイザリ PDF 282 KB
製品変更通知 PDF 174 KB
製品変更通知 PDF 151 KB
その他資料 PDF 366 KB
アプリケーションノート PDF 224 KB
7件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター