Evaluation Kit for ZSSC3240
The ZSSC3240KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3240 Sensor Signal Conditioner (SSC) IC. The user's...
The ZSSC3240 is a sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of resistive sensor signals. The ZSSC3240 is suitable for bridge and half-bridge sensors, as well as external voltage-source element and single-element sensors (e.g., Pt100 and external temperature sensor diodes) powered by an on-chip current source. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 26-bit math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications. The ZSSC3240 provides measurement value readouts and programming capabilities via an I2C, SPI, or one-wire interface (OWI). Three different operation modes allow optimal development of digital, digital-analog, and analog-output smart sensor modules including wake-up on request, continuous-on/fast‑response, and automatic/cyclic sensor measurement operations. Absolute and ratiometric voltage, current-loop, or interrupt analog outputs are supported by the ZSSC3240. The analog output options and digital interface options (for calibration and/or a digital application interface) can be combined.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.39 MB | |
Overview | PDF 2.92 MB 日本語 | |
Application Note | PDF 9.38 MB 日本語 | |
Manual - Hardware | PDF 2.56 MB | |
Technical Brief | PDF 642 KB | |
Application Note | PDF 986 KB | |
Manual - Software | PDF 526 KB | |
Manual - Development Tools | PDF 381 KB | |
Technical Brief | PDF 800 KB | |
9 items
|
The ZSSC3240KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3240 Sensor Signal Conditioner (SSC) IC. The user's...
This solution is a combination of the ultra-small and low power consumption 32-bit MCU RA2E1 and the ZSSC3240 kit (Sensor Signal Conditioner), and realizes pressure...
The ZSSC32XX-CLOWI-PCB is an extension for products of ZSSC32xx series featuring 4–20 mA current loop output. The board is and add-on PCB to the product related...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
A brief introduction and overview of IDT's sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit https://www.idt.com/ssc
Blog Post | Feb 15, 2023 |