Overview
Description
The F1102 dual-channel device operates with a single 5V supply. It is optimized for operation in a multi-carrier base station receiver for RF bands from 698MHz to 915MHz with high-side or low-side injection. IF frequencies from 50MHz to 300MHz are supported. The F1102 also supports the 400MHz RF bands with some simple external matching modifications. Nominally, the device offers +43dBm output IP3 with 330mA of ICC. Alternately, one can adjust four resistor values and a toggle pin to run the devices in low current mode (LC mode) with +36dBm output IP3 and 23mA of ICC. This RF to IF mixer reduces distortion for improved SNR while simultaneously reducing power consumption.
Features
- Dual path for diversity systems
- Ideal for multi-carrier systems
- 9.0dB gain
- Ultra-linear:
- +43dBm IP3O (STD mode)
- +36dBm IP3O (LC mode)
- Low NF < 10dB
- Extended LO level range for MIMO (-6dBm)
- 200Ω output impedance
- Ultra-high +13dBm P1dBI
- Pin-compatible with existing solutions
- 6mm x 6mm 36-pin package
- Power Down mode
- < 200nsec settling from power down
- Minimizes synth pulling in Standby mode
- Low Current mode : ICC = 235mA
- Standard mode: ICC = 330mA
Comparison
Applications
Design & Development
Available Modular Designs by X-Microwave:
XM-A7E1-0409D Mixer
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: