Evaluation Board for F2258 Voltage Variable RF Attenuator
The F2258EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F2258 Voltage Variable Attenuator. Attenuation slope may be set to...
The F2258 is a low insertion loss Voltage Variable RF Attenuator (VVA) that covers a broad frequency range from 50MHz to 6000MHz. In addition to providing low insertion loss, the F2258 provides high linearity and low return loss performance over the entire frequency, voltage control and attenuation ranges. The device uses a single positive supply voltage of 3.15V to 5.25V. Other features include the VMODE pin allowing either positive or negative voltage control slope vs. attenuation and multi-directional operation meaning the RF input can be applied to either RF1 or RF2 pins. This device has a wide control voltage range using either a positive or negative control voltage slope.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.16 MB | |
Guide | PDF 2.24 MB | |
Product Brief | PDF 395 KB | |
Product Change Notice | PDF 5.71 MB | |
Product Change Notice | PDF 5.61 MB | |
Product Change Notice | PDF 36 KB | |
Product Change Notice | PDF 88 KB | |
Product Change Notice | PDF 45 KB | |
Product Change Notice | PDF 45 KB | |
9 items
|
The F2258EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F2258 Voltage Variable Attenuator. Attenuation slope may be set to...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: