メインコンテンツに移動

概要

説明

The 70T653M is a high-speed 256K x 36 asynchronous dual-port static RAM designed to be used as a stand-alone 18874K-bit dual-port RAM. An automatic power-down feature controlled by the Chip Enables (either CE0 or CE1) permits the on-chip circuitry of each port to enter a very low standby power mode.

特長

  • Dual-port allows simultaneous access of the same memory location
  • RapidWrite mode simplifies high-speed consecutive write cycles
  • Dual Chip Enables allow for depth expansion without external logic
  • Easily expands data bus width to 72 bits or more using the Busy Input when cascading more than one device
  • Busy Input for port contention management
  • Interrupt flags
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • Separate byte controls for multiplexed bus and bus-matching compatibility
  • Sleep mode inputs on both ports
  • Single 2.5V (±100mV) power supply for core
  • LVTTL-compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Includes JTAG functionality
  • Available in a 256-ball BGA
  • Industrial temperature range (–40 °C to +85 °C) is available

製品比較

アプリケーション

ドキュメント

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター