Overview

Description

DRP-AI utilizes an AI accelerator consisting of a Dynamically Reconfigurable Processor (DRP) and AI-MAC that accelerates AI inference to achieve both high-speed AI inference and low power consumption, enabling real-time image AI without heat sinks or cooling fans. In addition, the OpenCV accelerator, which takes advantage of DRP technology featuring high flexibility, enables high-speed image processing outside of AI in addition to image preprocessing for AI inference, all on a single chip.
These features enable smaller devices and lower BOM costs for vision AI applications in a wide range of embedded markets, including surveillance security, industrial automation, and healthcare.
[Application Examples]
Image Inspection Solutions | Intrusion Detection Solutions

Features

  • CPU and DDR Memory Interfaces
    • 2x Cortex-A53 up to 1.0GHz
    • 32-bit LPDDR4-3200
  • Vision and Artificial Intelligence
    • AI Accelerator; DRP-AI at 1.0 TOPS/W class
    • OpenCV Accelerator (DRP)
  • Video and Graphics, Display
    • H.265/H.264 Multi Codec
      Encoding; h.265 up to 2160p, h.264 up to 1080p
      Decoding; h.265 up to 2160p, h.264 up to 1080p
  • High Speed Interfaces
    • 1x Gigabit Ethernet
    • 1x USB3.1 Gen1 Host/Peripheral
    • 1x PCIe Gen 2 (2-lane)
    • 2x SDIO 3.0
    • 1x eMMC 4.5.1
  • Package: FCBGA, 15x15mm 0.5mm pitch

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/V2MA DRP-AI Support Package[V7.40]
This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
Software Package Renesas
RZ MPU Video Codec Library for RZ/V2MA
This product provides the Video Codec Library for RZ/V2MA. Please read the release note for Linux Package of the target devices before using this product.
Software Package Renesas
DRP-AI Translator [V1.84]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. Please check the Release Notes and User's Manual first before using this product.
Software Package Renesas
RZ/V2MA OpenCV Accelerator Support Package [V1.30]
This product provides OpenCV Accelerator Support Package for RZ/V2MA.
Software Package Renesas
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software Package Renesas
RZ/V Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/V2L. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
6 items

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 271.39 MB
Software & Tools - Software Log in to Download ZIP 271.01 MB
Software & Tools - Software Log in to Download ZIP 490 KB 日本語
Software & Tools - Software Log in to Download ZIP 2,604.11 MB
Software & Tools - Software Log in to Download ZIP 5.01 MB
Software & Tools - Software Log in to Download ZIP 177.44 MB
Software & Tools - Other 7Z 1,870.45 MB
Software & Tools - Other ZIP 38.02 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
PCB Design Files Log in to Download ZIP 3.49 MB
9 items

Boards & Kits

Boards & Kits

Models

RZ/V Microprocessor (MPU) Ideal for Vision AI
Equipped with Renesas’ original DRP-AI Accelerator to deliver best-in-class thermal performance. In addition to delivering best-in-class thermal performance, easy-to-use evaluation board kit and software are available to shorten development time.