RAA210130 Socket Board
RTKA210130DE0010BU is a socket board used for programming the RAA210130. This board is to be used together with the ISLUSBEVAL1Z dongle and USB cable for connection...
The RTKA210130DE0020BU is the evaluation board for RAA210130, which is a 30A synchronous step-down DC/DC converter power module with integrated digital PWM controller, smart power stage (SPS), power inductor, and passive components. Capable of delivering up to 30A of continuous current, the RAA210130 is a single-channel, step-down power supply that is optimized for high power density applications without the need for airflow or heatsink. Operating from a single 4.75V to 15V input power rail, the RTKA210130DE0020BU evaluation board offers adjustable output voltages down to 0.6V and efficiencies of up to 96.3%. The RAA210130 uses the proprietary Renesas digital synthetic current modulation scheme to achieve the industry-best combination of transient response, ease of tuning, and efficiency across the full load range.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.29 MB | |
1 item
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download EXE 249.38 MB | |
1 item
|
RTKA210130DE0010BU is a socket board used for programming the RAA210130. This board is to be used together with the ISLUSBEVAL1Z dongle and USB cable for connection...
Buy / Sample |
|
---|---|
Part Number | |
RTKA210130DE0020BU circleActive Samples Available |
Get Samples, |