QuickConnect Beginner's Kit
The QuickConnect Beginners Kit is designed to offer a user-friendly entry point into the QuickConnect Platform. All boards included in the kit are supported through...
The US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi + Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power Wi-Fi and low-power Bluetooth LE functionality to your device. The DA16600MOD integrates with the low-power Wi-Fi DA16200 SoC and the low-power Bluetooth LE DA14531 SoC on a single module. Together they deliver long battery life and low power consumption in a convenient form factor. As a single integrated system, functions such as Wi-Fi/Bluetooth LE coexistence and provisioning Wi-Fi through the Bluetooth LE connection come standard.
The US159-DA16600EVZ features a Type 3A Pmod connector and incorporates the DA16600 Module, combining low-power Wi-Fi with low-power Bluetooth capability in a single module. Thanks to the standard connector and software support, the US159-DA16600EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
The QuickConnect Beginners Kit is designed to offer a user-friendly entry point into the QuickConnect Platform. All boards included in the kit are supported through...
Applied Filters: