概要
説明
The P8910 is a highly integrated, highly efficient PMIC with programmable output voltage power for all DDR5 server DIMM modules. It includes four step-down switching output regulators and three Low Drop Out (LDO) output regulators. The Renesas PMIC5010 is a small server PMIC to support low current DDR5 modules and applications and it is fully compliant with the JEDEC DDR5 PMIC5010 (JESD89) specification. The PMIC is powered from two input power supplies (VIN_Mgmt and VIN_Bulk) from the system board to power its switching and LDO output regulators.
The P8910 has numerous advanced protection schemes to protect itself as well as to protect entire BOM contents of the DDR5 server DIMM modules. The PMIC offers write protect operation to defend against malicious attacks, and has an advanced I3C bus that can operate at maximum speeds of 12.5MHz with low voltage I/O operation.
特長
- Our industry-first server PMICs are designed to support all use cases - low current, high current and extreme current - to support all server workloads
- Supports I2C and I3C serial interface support on all PMICs
- VIN_Bulk input supply range: 4.25V to 15.0V
- VIN_Mgmt input supply range: 3.0V to 3.6V
- Four step-down switching regulators: SWA, SWB, SWC, and SWD
- Programmable dual-phase and single-phase regulators that can operate in single or double phase modes providing efficient power management and precise output voltage regulation.
- Three LDO regulators: VBias, VOUT_1.8V, VOUT_1.0V
- Automatic switchover from VIN_Mgmt input supply to VIN_Bulk inputs supply
- Error injection capability
- Error log registers
- Write protect modes of operation
- Advanced data protection
- Independently programmable output voltages, power up and power down sequences for switch regulators
- Input and output power-good status reporting mechanism
- VIN_Bulk input supply protection features: Input overvoltage and input undervoltage
- Output switch regulators protection feature: Output overvoltage, output undervoltage, output current limiter
- Output current measurement, output current threshold mechanism
- Temperature measurement, temperature warning threshold, critical temperature shutdown
- Multi Time Programmable Non-Volatile Memory
- Programmable and DIMM specific registers for customization
- General Status Interrupt Function
- Flexible Open-Drain IO (3.3V, 2.5V, 1.8V, or 1.2V or 1.1V or 1.0V) or Push-Pull IO (1.2V or 1.1V or 1.0V) Support
- Small 5 × 5 mm form factor in VFQFPN package with enhanced solder joint reliability and thermal dissipation
製品比較
アプリケーション
- DDR5 RDIMM for Server/Workstations
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター