Evaluation Board for F1956 7-bit Digital Step Attenuator
The F1956EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1956 digital step attenuator. Attenuation may be set using either...
The F1956 Glitch-Free™ Digital Step Attenuator (DSA) offers very high reliability due to its monolithic silicon die construction in a compact 5mm x 5mm 32-pin TQFN package. It has very low insertion loss with minimal distortion and is designed with a 50Ω input and output impedance. Additionally, the device is designed to have high accuracy which improves SNR and/or ACLR by ensuring the system gain is achieved as close to targeted as possible.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 6.81 MB | |
Guide | PDF 2.24 MB | |
Guide | PDF 2.83 MB | |
Product Change Notice | PDF 105 KB | |
Product Brief | PDF 1.07 MB | |
Product Change Notice | PDF 45 KB | |
6 items
|
The F1956EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1956 digital step attenuator. Attenuation may be set using either...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: