Skip to main content

Overview

Description

The DA9223-A is a Power Management IC (PMIC) optimized for the supply of CPUs, GPUs and DDR memory rails in automotive in-vehicle infotainment systems, Advanced Driver Assistance Systems (ADAS), navigation, and telematics applications. The fast transient response (10A/µs) and load regulation are optimized for the latest generation of multicore application processors.

Benefits

  • Dynamic Voltage Control (DVC)
  • Automatic phase shedding
  • Integrated power switches
  • Remote sensing at point of load
  • I2C/SPI compatible interface
  • Adjustable soft-start
  • -40 ºC to +105 ºC temperature range
  • AEC-Q100 Grade 2 qualified
  • 66 TFBGA 0.8mm pitch

Supported SoC PMIC Platforms

  • Renesas R-Car Processor Family
    • R-Car H3

Features

  • 2.8V to 5.5V input voltage
  • 1x 16A DA9223-A
  • 3MHz nominal switching frequency (allows use of low profile [1mm] inductors)
  • ±1% accuracy (static)
  • ±3% accuracy (dynamic)
  • 0.3V to 1.57V output voltage 1.57V to 4.3V with resistor divider
  • Package: TFBGA 9.0mm x 5.0mm x 0.8mm

Comparison

Applications

  • In-car infotainment
  • Automotive display clusters
  • Advanced Driver Assistance Systems (ADAS)
  • Navigation and telematics
  • Mobile computing
  • Industrial embedded systems

Documentation

Type Title Date
Datasheet PDF 1.24 MB
Product Brief PDF 1.16 MB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: