Skip to main content

Overview

Description

The QS34X2245 provides a set of 32 high-speed CMOS-compatible bus switches in a flow-through pinout. The low ON-resistance of the QS34X2245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Internal 25Ω resistors reduce reflection noise in high-speed applications. This device is ideally suited for 32/64-bit applications where board space is at a premium. The QS34X2245 operates at -40 °C to +85 °C.

Features

  • Enhanced N-channel FET with no inherent diode to VCC
  • Bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Internal 25Ω resistors for low noise
  • Flow-through pinout for easy layout
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Available in an 80-pin MilliPaQ™ package

Comparison

Applications

  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Bus switching and isolation
  • Power conservation
  • Logic replacement (data processing)
  • Capacitance isolation
  • Clock gating

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: