RAA215300 Evaluation Board
The RAA215300 evaluation platform demonstrates the features and the performance of the RAA215300 high-performance, low-cost 9-channel PMIC designed for 32-bit and...
The RAA215300 is a high-performance, low-cost 9-channel PMIC designed for 32-bit and 64-bit MCU and MPU applications. It supports DDR3, DDR3L, DDR4, and LPDDR4 memory power interfaces. The internally compensated regulators, built-in Real-Time Clock (RTC), 32kHz crystal oscillator, and coin cell battery charger provide a highly integrated, small footprint power solution ideal for System-On-Module (SOM) applications. The spread spectrum feature and ultrasonic mode provide an effective solution for noise-sensitive RF and audio applications.
For more information or to request documentation, please contact your local Renesas sales representative.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.47 MB | |
Application Note | PDF 831 KB | |
Manual - Software | PDF 1.44 MB | |
3 items
|
The RAA215300 evaluation platform demonstrates the features and the performance of the RAA215300 high-performance, low-cost 9-channel PMIC designed for 32-bit and...
The RAA215300 socket board is used to program or update the internal NVM based on the system requirements. After the NVM is updated, it can be mounted on the target...
This evaluation board kit is ideal for evaluating RZ/G2L. The RZ/G2L Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board...
This evaluation board kit is ideal for evaluating RZ/G2LC. The RZ/G2LC Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board...
The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera...
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP)...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Blog Post | Jan 16, 2024 | ||
Blog Post | Nov 19, 2021 | ||
News | Aug 5, 2021 |