R-IN32M4-CL3 KickStart Kit From IAR Systems
The R-IN32M4-CL3 evaluation board and ICE, as well as the evaluation license for the development toolchain IAR Embedded Workbench® for Arm® are all included in the...
The R-IN32M4-CL3 ICs for industrial Ethernet communication support CC-Link IE TSN. With its built-in Gigabit Ethernet PHY and Renesas R-IN engine (“R-IN engine”) technology, the R-IN32M4-CL3 enables you to realize the latest Time-Sensitive Networking (TSN) technology on a single chip.
To support CC-Link IE TSN networks, the R-IN32M4-CL3 ICs for industrial Ethernet communication enables high-speed, high-precision motion control with time synchronization between devices that is precise to one-millionth of a second. This allows you to build applications with high-speed, high-precision motion control, accelerating TSN support by applications that require control with fast response time such as AC servos, actuators, and vision sensors, and remote I/O devices widely used in network communications.
Moreover, the key feature of the Renesas R-IN series (“R-IN series”), the built-in R-IN engine, offers fast real-time response and high-precision communication control (low jitter communication), which are important for Ethernet communication.
The R-IN32M4-CL3 evaluation board and ICE, as well as the evaluation license for the development toolchain IAR Embedded Workbench® for Arm® are all included in the...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Bit Size |
Family Name |
Program Memory (KB) |
RAM (KB) |
Lead Count (#) |
CPU |
Frequency (Max) (MHz) |
On-chip Oscillator |
On-chip Oscillator Freq. |
Floating Point Unit |
PLL |
DMA Remarks |
External Interrupt Pins (#) |
I/O Ports |
Timer |
CAN (ch) |
Ethernet Remarks |
USB |
Clocked Serial Interface (ch) (#) |
UART (#) |
I2C (ch) |
Operating Voltage Range (V) |
Temp. Range |
Remarks |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||
2031 Mar | 32 | R-IN32M4 | 768 | 512 | 484 | Cortex-M4 with FPU | No | 1 | Yes | DMAC x 4 ch | 30 | 106 | 16-bit Timer x 16-ch, 32-bit Timer x 4-ch, Watchdog Timer x 1-ch | 2 | 2ch | 2 | 2 | 1.15 | -40 to 85°C | Industrial communication, include CC-Link IE TSN slave IP and 2port PHY, Power Supply = VDD = 1.15V, VDDIO = 3.0 to 3.6V | 3 | |||||||
R9A06G064MGBG#BC0 circleActive Samples Available |
2031 Mar | 32 | R-IN32M4 | 768 | 512 | 484 | Cortex-M4 with FPU | No | 1 | Yes | DMAC x 4 ch | 30 | 106 | 16-bit Timer x 16-ch, 32-bit Timer x 4-ch, Watchdog Timer x 1-ch | 2 | 2ch | 2 | 2 | 1.15 | -40 to 85°C | Industrial communication, include CC-Link IE TSN slave IP and 2port PHY, Power Supply = VDD = 1.15V, VDDIO = 3.0 to 3.6V | 3 | Get Samples, | |||||
2031 Mar | 32 | R-IN32M4 | 768 | 512 | 356 | Cortex-M4 with FPU | No | 1 | Yes | DMAC x 4 ch | 30 | 101 | 16-bit Timer x 16-ch, 32-bit Timer x 4-ch, Watchdog Timer x 1-ch | 2 | 2 | 1.15 | -40 to 85°C | Industrial communication, include CC-Link IE TSN slave IP and 2port PHY, Power Supply = VDD = 1.15V, VDDIO = 3.0 to 3.6V | 3 | |||||||||
2031 Mar | 32 | R-IN32M4 | 768 | 512 | 356 | Cortex-M4 with FPU | No | 1 | Yes | DMAC x 4 ch | 30 | 101 | 16-bit Timer x 16-ch, 32-bit Timer x 4-ch, Watchdog Timer x 1-ch | 2 | 2 | 1.15 | -40 to 85°C | Industrial communication, include CC-Link IE TSN slave IP and 2port PHY, Power Supply = VDD = 1.15V, VDDIO = 3.0 to 3.6V | 3 | 17.67 |