Overview
Description
The 74CBTLV3384 is a 10-bit high-speed bus switch with low on-state resistance of the switch allowing connections to be made with minimal propagation delay. The device is organized as dual 5-bit bus switches with separate Output Enable (OE) inputs to allow use as two 5-bit bus switches or one 10-bit bus switch. The 74CBTLV3384 operates at -40 °C to +85 °C.
Features
- 5Ω A/B bidirectional bus switch
- Isolation under power-off conditions
- Overvoltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V to 3.6V, normal range
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- Available in 24-pin QSOP and TSSOP packages
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: