Skip to main content

Overview

Description

The 74CBTLV3257 is a quad 2:1 multiplexer/demultiplexer. The select (S) input controls the data flow. The multiplexers/demultiplexers are enabled when the Output Enable (OE) input is low. The 74CBTLV3257 operates at -40 °C to +85 °C.

Features

  • Functionally equivalent to QS3257
  • 5Ω switch connection between two ports
  • Isolation under power-off conditions
  • Overvoltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V to 3.6V, normal range
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Available in 16-pin QSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: