Overview
Description
The 74CBTLV3253 is a dual 1-of-4 high-speed multiplexer/demultiplexer. The select (S0, S1) input controls the data flow. The multiplexer/demultiplexer switches are disabled when the output-enable (OE) input is high. The 74CBTLV3253 operates at -40 °C to +85 °C.
Features
- Functionally equivalent to QS3253
- 5Ω switch connection between two ports
- Isolation under power-off conditions
- Overvoltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V to 3.6V, normal range
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- Available in 16-pin QSOP and TSSOP packages
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: