Skip to main content

Overview

Description

The READ2303G is an input and output full-range dual CMOS operational amplifier that realizes low voltage and low current consumption operation. This IC can be used with a minimum operating supply voltage of 1.8V and a wide ambient temperature range from -40 °C to +105 °C.

The READ2303G is available in ultra-small 8-pin TSSOP and MSOP packages.

Features

  • Low voltage single supply operation: VDD = 1.8V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 1mA)
  • Supply current (per channel): IDD = 40μA typical
  • High slew rate: SR = 0.35V/μs typical

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 411 KB 日本語
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 782 KB 日本語
Product Reliability Report PDF 135 KB
Product Reliability Report PDF 133 KB
Product Change Notice PDF 460 KB 日本語
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: