Skip to main content

Overview

Description

The ISL6730A, ISL6730B, ISL6730C and ISL6730D are voltage mode power factor correction (PFC) controllers designed to drive cost-effective converters to meet input line harmonic regulations. The IC options are ISL6730A (fixed skip threshold), ISL6730B (fixed skip threshold) ISL6730C (non-skip) or ISL6730D (non-skip).

Features

  • ISL6730AEVAL1Z and ISL6730CEVAL1Z
    • Input voltage, VIN: 85V - 265VAC
    • Output voltage, VO: 390VDC
    • Output current, IO: 0.23A (90W)
    • Switching frequency: 124kHz
    • Efficiency: Full load, 94.5% at 115VAC; 96% at 230V
    • PF: Full load, 0.999 at 115VAC; 0.997 at 230VAC
    • THD: Full load, 2% at 115VAC, 5% at 230VAC
    • Board dimension: 155mm x 80mm x 38mm3 (L×W×H)
  • ISL6730BEVAL1Z and ISL6730DEVAL1Z
    • Input voltage, VIN: 85V - 265VAC
    • Output voltage, VO: 390VDC
    • Output current, IO: 0.77A (300W)
    • Switching frequency: 64kHz
    • Efficiency: Full load, 96% at 115VAC; 98% at 230V
    • PF: Full load, 0.999 at 115VAC;0.996 at 230VAC
    • THD: Full Load, 2% at 115VAC, 2.5% at 230VAC
    • Board dimension: 124 x 92 x 43 mm3 (L×W×H)

Applications

  • Desktop computer AC/DC adaptors
  • Laptop computer AC/DC adaptors
  • TV AC/DC power supplies
  • AC/DC brick converters

Documentation

Type Title Date
Manual - Development Tools PDF 744 KB
Datasheet PDF 945 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLSX 1.29 MB
1 item

Product Options

Applied Filters: