Overview
Description
The ISL28133CSENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current sense resistor that is capable of handling 4W of power dissipation.
The ISL28133 is a single micropower, chopper-stabilized operational amplifier that is optimized for single supply operation from 1.8V to 5.5V. Its low supply current of 18µA and wide input range enable the ISL28133 to be an excellent general-purpose op amp for a range of applications. The ISL28133 is ideal for handheld devices that operate off 2 AA or single Li-ion batteries.
Features
- Single micropower, chopper-stabilized, RRIO operational amplifier
- Low input offset voltage: 8µV, max
- Low offset TC: 0.075µV/°C, max
- Input bias current: 300pA, max
- Quiescent current: 18µA, typ.
Applications
- Bidirectional current sense
- Temperature measurement
- Electronic weigh scales
- Medical equipment
Design & Development
Product Options
Applied Filters: