Skip to main content

Overview

Description

The F1701, F1751, and F1763 are pin-compatible RF to IF single-channel downconverting mixers ideal for many receiver (Rx) applications. These devices employ Zero-Distortion™ technology to practically eliminate the third order intermodulation response. The devices feature high gain (~12dB) and a low noise figure in addition to outstanding output IP3 (> +40dBm)

Features

  • Single mixer ideal for multi-carrier systems
  • 3 versions cover 700MHz to 2700MHz
  • Low-side or High-side LO
  • 11.8dB Gain
  • Ultra-linear +43dBm IP3O using HS LO or +37.5dBm IP3O using LS LO
  • 9.7dB NF
  • 200Ω output impedance
  • Wide flat-performance IF BW
  • Drives ADC directly for DPD applications
  • Low power consumption
  • 5mm x 5mm 20-pin package
  • Standby mode

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.06 MB
Guide PDF 2.24 MB
Product Brief PDF 1.12 MB
Product Change Notice PDF 45 KB
4 items

Design & Development

Available Modular Designs by X-Microwave:
XM-A7E6-0604D Mixer

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: