Evaluation Board for F1320 DPD Demodulator
The F1320EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1320 DPD Demodulator. RF input, LO input, standby mode, and...
The F1320 is a highly linear complex IF digital pre-distortion (DPD) demodulator with a built-in digital step attenuator (DSA) and single-pole double-throw switches (SP2Ts). It receives the signal coming out of the PA so that the I&Q data at Baseband can be pre-distorted before being sent to the Tx DAC to counteract the distortion inherent in the downstream PA. The signal coupled from the PA is adjusted via a DSA to a lower level and then sub-sampled at an IF frequency of ~200MHz which necessitates the need for a highly linear demodulator to downmix to quadrature IF from the Transmit frequency. By sampling IF_I and IF_Q independently and then digitally combining these signals, an effective doubling of the sample rate can be achieved. Any distortion in this path will degrade the performance of the DPD algorithm. By utilizing an ultra-linear demodulator with integrated DSA such as the F1320, the ACLR and/or power consumption of the full Tx system can be improved significantly.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.91 MB | |
Guide | PDF 2.24 MB | |
End Of Life Notice | PDF 1.11 MB | |
Product Change Notice | PDF 39 KB | |
Product Change Notice | PDF 482 KB | |
5 items
|
The F1320EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1320 DPD Demodulator. RF input, LO input, standby mode, and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: