The iW610 digital synchronous rectifier controller works with all Renesas AC/DC converters and any flyback converter topology, including quasi-resonant (QR), Zero Voltage Switching (ZVS) and active clamp flybacks (ACF) operating in both DCM and CCM modes. The iW610 also works with resonant LLC converters. The device can be configured to operate in a low-side or high-side configuration without needing an external auxiliary winding. This enables the flexible configuration of the rectifier and the magnetics for the flyback design without adding cost when used in the high-side configuration.
The iW610 can sense up to 140V on the high-voltage drain of the MOSFET rectifier, which enables output voltage ranges from up to 28V without any external clamping circuitry.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 470 KB | |
Brochure | PDF 8.73 MB | |
Datasheet | Log in to Download PDF 736 KB | |
Brochure | PDF 5.49 MB 日本語 | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
SOT23-6L | Tape & Reel | |||
SOT23-6L | Tape & Reel | |||
IW610-01C circleActive Samples Available |
SOT23-6L | Tape & Reel | Get Samples, |