SmartBond DA1470x Bluetooth Low Energy Development Kit Pro
The DA1470x Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
DA14701 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power, and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14701 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14701 the first product in the wireless SoC space to offer this level of integration.
Software title
|
Software type
|
会社名
|
---|---|---|
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | ルネサス |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | ルネサス |
統合開発環境 e² studio Eclipseベース ルネサス統合開発環境
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | ルネサス |
3件
|
The DA1470x Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
適用されたフィルター
See how the DA1470x family of integrated Bluetooth® Low Energy MCUs enables voice control and machine learning on the edge.