Overview
Description
Support is limited to customers who have already adopted these products.
The ISL78200 is a synchronous buck controller with a 90mΩ high-side MOSFET and low-side driver integrated. The ISL78200 supports wide input range of 3V to 40V in buck mode. It supports 2. 5A continuous load under conditions of 5V VOUT, VIN range of 8V to 36V, 500kHz and +85°C ambient temperature with still air. For any specific application, the actual maximum output current depends upon the die temperature not exceeding +125°C with the power dissipated in the IC, which is related to input voltage, output voltage, duty cycle, switching frequency, ambient temperature and board layout, etc. Refer to section “Output Current” on page 14 for more details. The ISL78200 has flexible selection of operation modes of forced PWM mode and PFM mode. In PFM mode, the quiescent input current is as low as 300µA and can be further reduced to 180µA with AUXVCC connected to VOUT under 12V VIN and 5V VOUT application. The load boundary between PFM and PWM can be programmed to cover wide applications. The low-side driver can be either used to drive an external low-side MOSFET for a synchronous buck, or left unused for a standard non-synchronous buck. The low-side driver can also be used to drive a boost converter as a pre-regulator that greatly expands the operating input voltage range down to 2. 5V or lower (refer to “Typical Application Schematic III - Boost Buck Converters” on page 5). The ISL78200 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback under current limit condition; in addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions. The ISL78200 has comprehensive protections against various faults including overvoltage and over-temperature protections, etc.
Features
- Buck Mode: Input Voltage Range 3V to 40V (Refer to "Input Voltage" on page 14 for more details)
- Boost Mode Expands Operating Input Voltage Lower Than 2.5V (Refer to "Input Voltage" on page 14 for more details)
- Selectable Forced PWM Mode or PFM Mode
- 300µA IC Quiescent Current (PFM, No Load); 180µA Input Quiescent Current (PFM, No Load, VOUT Connected to AUXVCC)
- Less than 3µA Shut Down Input Current (IC Disabled)
- Operational Topologies
- Synchronous Buck
- Non-Synchronous Buck
- Two Stage Boost Buck
- Programmable Frequency from 200kHz - 2.2MHz and Frequency Synchronization Capability
- ±1% Tight Voltage Regulation Accuracy
- Reliable Cycle-by-Cycle Overcurrent Protection
- Temperature Compensated Current Sense
- Frequency Foldback
- Programmable OC Limit
- Hiccup Mode Protection in Worst Case Short Condition
- 20 Ld HTSSOP Package
- AEC Q100 Qualified
- Pb-Free (RoHS Compliant)
Comparison
Applications
- Automotive Applications
- General Purpose Power Regulator
- 24V Bus Power
- Battery Power
- Embedded Processor and I/O Supplies
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.40 MB | |
End Of Life Notice | PDF 292 KB | |
Product Change Notice | PDF 168 KB | |
Manual - Development Tools | PDF 544 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
6 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: