メインコンテンツに移動
Switching N-Channel Power MOSFET

パッケージ情報

Lead Count (#) 8
Pkg. Code pkg_10755
Pkg. Type SOP
Pkg. Dimensions (mm) 5.37 x 4.4 x 1.8

環境及び輸出分類情報

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1130
ID (A) -7
Lead Compliant Yes
Length (mm) 5
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 1.1
Pkg. Dimensions (mm) 5 x 4 x 1.8
Pkg. Type SOP
Qg typ (nC) 12
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 72
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 38
Tape & Reel No
Thickness (mm) 1.8
VDSS (Max) (V) -30
VGSS (V) -12
Vgs (off) (Max) (V) -1.5
Width (mm) 4

説明

The UPA2734GR is a Switching N-Channel Power MOSFET.